IESNA:LM-63-2002
[TEST]P1389786
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-930-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 90CRI 3000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (42) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11412.1
TILT=NONE
42 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
74.1 95.7 200.6 540.2 1046.4 1435.4 1688.5 1947.8 2275.0 2654.7 3049.8 3580.7 4139.5 4661.1 5173.6 5636.6 5954.5 6065.7 
6037.9 5812.5 5528.6 5124.2 4741.4 4827.8 5226.0 5692.2 5951.4 5982.3 5923.7 5849.6 5352.6 4605.6 3015.9 293.3 
80.3 40.1 27.8 0.0 
74.1 95.7 213.0 534.0 1015.6 1438.5 1700.9 1935.5 2259.6 2626.9 3056.0 3549.9 4105.5 4676.6 5185.9 5642.8 5942.2 6053.3 
6019.4 5821.8 5519.3 5121.1 4772.3 4824.7 5229.1 5664.4 5948.4 5994.7 5929.8 5843.4 5392.7 4627.2 3148.6 
345.7 80.3 40.1 30.9 0.0 
74.1 95.7 194.5 518.6 963.1 1407.6 1657.6 1907.7 2222.5 2608.4 3028.2 3528.3 4031.4 4546.9 4979.1 5377.3 5701.4 5877.4 
5908.2 5778.6 5556.3 5324.8 5118.0 5043.9 5275.4 5704.5 6028.6 6167.5 6155.2 6102.7 5772.4 5087.1 3957.3 
805.7 86.4 49.4 37.0 0.0 
74.1 92.6 172.9 453.8 885.9 1284.1 1632.9 1892.2 2170.1 2571.3 2985.0 3460.4 3972.8 4445.1 4852.5 5167.4 5445.2 5707.6 
5905.1 5954.5 5886.6 5787.8 5729.2 5735.4 5843.4 6145.9 6485.5 6732.4 6794.2 6788.0 6541.0 5994.7 4868.0 
1805.8 95.7 61.7 49.4 0.0 
74.1 89.5 151.3 342.6 719.2 1132.9 1506.4 1821.2 2102.1 2441.7 2870.8 3330.7 3809.2 4287.6 4750.7 5093.3 5358.8 5565.6 
5757.0 5886.6 6007.0 6034.8 6059.5 6108.9 6216.9 6417.6 6701.6 6942.3 7019.5 7047.3 6843.5 6065.7 4889.6 
3167.1 142.0 80.3 61.7 0.0 
74.1 89.5 135.8 290.2 617.4 1015.6 1416.9 1756.4 2034.2 2364.5 2744.2 3225.8 3719.7 4207.4 4673.5 5050.1 5297.0 5479.2 
5618.1 5738.5 5846.5 5945.3 6034.8 6139.7 6287.9 6476.2 6747.9 6991.7 7072.0 7065.8 6704.6 5899.0 5031.6 
3543.7 422.9 89.5 71.0 0.0 
74.1 86.4 129.6 243.9 518.6 879.8 1274.9 1648.4 1957.1 2275.0 2630.0 3096.1 3549.9 4006.7 4485.2 4868.0 5173.6 5331.0 
5432.9 5547.1 5667.5 5784.8 5923.7 6081.1 6226.2 6436.1 6698.5 6945.4 7007.2 6920.7 6423.7 5723.0 5037.7 
3611.6 836.5 105.0 80.3 0.0 
74.1 86.4 108.0 172.9 308.7 586.5 916.8 1253.3 1648.4 2000.3 2333.7 2664.0 3052.9 3478.9 3914.1 4361.7 4750.7 5013.0 5198.3 
5343.3 5485.3 5608.8 5741.5 5861.9 5979.2 6102.7 6315.7 6510.2 6482.4 6371.3 5929.8 5445.2 4642.6 3562.2 
2120.7 148.2 108.0 0.0 
74.1 83.3 92.6 117.3 172.9 274.7 469.2 725.4 1015.6 1349.0 1697.8 2062.0 2423.2 2768.9 3123.9 3491.2 3895.6 4247.5 4602.5 
4895.7 5145.8 5358.8 5562.5 5738.5 5889.7 6022.4 6074.9 6028.6 5914.4 5784.8 5395.8 4905.0 4022.2 3009.7 1941.6 
574.2 132.7 0.0 
74.1 80.3 83.3 92.6 105.0 129.6 169.8 231.5 324.1 475.4 672.9 901.4 1157.6 1410.7 1722.5 2028.1 2376.9 2759.6 3164.0 3602.4 4046.9 
4451.2 4800.1 5081.0 5340.3 5534.7 5648.9 5648.9 5506.9 5355.7 4571.6 3136.2 1605.2 762.5 392.0 135.8 129.6 0.0 
74.1 77.2 77.2 77.2 80.3 80.3 83.3 89.5 98.8 111.1 126.6 148.2 169.8 197.6 234.6 284.0 342.6 416.7 518.6 657.5 848.9 1108.2 1490.9 
1957.1 2574.4 3207.2 3661.0 3735.1 3417.1 3040.5 2185.5 1506.4 994.0 537.1 185.2 34.0 9.3 0.0 
74.1 74.1 74.1 74.1 71.0 71.0 71.0 67.9 71.0 71.0 74.1 77.2 80.3 83.3 83.3 86.4 89.5 95.7 101.9 114.2 135.8 160.5 213.0 305.6 475.4 
777.9 1200.8 1487.9 1327.3 1114.4 577.2 280.9 123.5 43.2 21.6 12.3 6.2 0.0 
74.1 74.1 71.0 67.9 64.8 61.7 58.7 58.7 55.6 55.6 55.6 55.6 52.5 52.5 49.4 46.3 43.2 37.0 37.0 34.0 34.0 34.0 34.0 30.9 27.8 30.9 
34.0 37.0 37.0 30.9 18.5 15.4 9.3 9.3 6.2 6.2 6.2 0.0 
74.1 71.0 64.8 58.7 55.6 49.4 46.3 43.2 40.1 37.0 34.0 30.9 24.7 21.6 18.5 12.3 9.3 9.3 6.2 6.2 6.2 3.1 3.1 3.1 3.1 3.1 3.1 3.1 3.1 3.1 0.0 3.1 3.1 
3.1 3.1 6.2 6.2 0.0 
74.1 64.8 58.7 52.5 49.4 43.2 40.1 34.0 27.8 24.7 18.5 15.4 12.3 9.3 6.2 3.1 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.1 3.1 
3.1 6.2 0.0 
74.1 64.8 55.6 49.4 43.2 37.0 30.9 24.7 15.4 12.3 9.3 6.2 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.1 3.1 3.1 
6.2 0.0 
74.1 61.7 52.5 43.2 37.0 30.9 21.6 15.4 9.3 6.2 6.2 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.1 3.1 3.1 
3.1 0.0 
74.1 58.7 49.4 43.2 34.0 24.7 18.5 12.3 6.2 6.2 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.1 3.1 3.1 3.1 
0.0 
74.1 58.7 49.4 40.1 34.0 21.6 15.4 9.3 6.2 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.1 3.1 3.1 
0.0 
74.1 61.7 49.4 40.1 34.0 21.6 15.4 9.3 6.2 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
74.1 61.7 49.4 40.1 34.0 21.6 15.4 12.3 9.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
74.1 61.7 49.4 40.1 34.0 24.7 18.5 12.3 9.3 6.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
